PROGRESS LIGHTING
Image of P540011-020 Abbott Collection One-Light Post Lantern
Image of P540011-020 Abbott Collection One-Light Post Lantern
Image of P540011-020 Abbott Collection One-Light Post Lantern
Image of P540011-020 Abbott Collection One-Light Post Lantern
+3
Image of P540011-020 Abbott Collection One-Light Post Lantern

Abbott Collection One-Light Post Lantern

$245.85 USD
OR

Brand: Progress Lighting

Catalog ID: P540011-020

Collection name: Abbott

Product details

General

Can be mounted up or down

No

Catalog Number

P540011-020

Category General

Post

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247226764

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 18.5 in

Height

18.5 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.16 lb

Width

8.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93098333

Resources and downloads