PROGRESS LIGHTING
Image of P8602-175 Distressed Brass Finish Accessory Extension Kit with (2) 6-inch and (1) 12-inch Stems

Distressed Brass Finish Accessory Extension Kit with (2) 6-inch and (1) 12-inch Stems

$24.42 USD
OR

Brand: Progress Lighting

Catalog ID: P8602-175

Collection name: Accessory Stem

Customize your lighting design with the 24-Inch Distressed Brass Accessory Stem ideal for a variety of style settings.

  • Customize your lighting design with the 24-Inch Distressed Brass Accessory Stem.
  • Perfect for a variety of style settings.
  • Coated in a golden distressed brass finish.
  • Constructed from steel to ensure a long product lifespan.
  • Measures 24-inch length.
  • Pairs with a variety of Progress Lighting fixtures.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Catalog Number

P8602-175

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Distressed Brass

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

No

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Type

Standard

UPC

785247248902

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 24 in

Height

24 in

Length

0.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.39 lb

Width

0.5 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Pallet Quantity

2496

Resources and downloads