Image of P5622-31 District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern
Image of P5622-31 District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern
Image of P5622-31 District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern
Image of P5622-31 District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern
+4
Image of P5622-31 District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern

District Collection One-Light Farmhouse Textured Black Metal Shade Outdoor Wall Lantern

$70.40 USD
OR

Brand: Progress Lighting

Catalog ID: P5622-31

Collection name: District

The one-light 10-1/4-inch outdoor wall lantern light from the District Collection features an expansive textured black metal shade that fosters an industrial-inspired design. The versatile vintage form can be mounted in indoor or outdoor applications. The lantern is designed as Dark Sky Compliant as the light is directed downwards and reduces the light pollution.

  • Perfect light fixture for a porch, patio, deck, bedroom, or foyer
  • Ideal for farmhouse, urban industrial, and rustic style settings
  • Textured black metal shade offers an industrial aesthetic with generous illumination that exudes from the expansive shade that creates a vintage form
  • Constructed from steel to ensure a long product lifespan
  • The lantern is designed as Dark Sky Compliant as the light is directed downwards and reduces the light pollution
  • Uses 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 8-1/4-in. height by 8-in. length by 10-1/4-in. width
  • Certifications: cCSAus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P5622-31

Color

Black

Color Generic

Black

Construction Material - Main

Steel/Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Black

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial
  • Rustic

Light Distribution

Down

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Bedroom

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263813

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 10.25 in x 8.25 in

Height

8.25 in

Height to Center

4.125 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.22 lb

Width

10.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93062785