PROGRESS LIGHTING
Image of P5551-20 District Collection One-Light Large Hanging Lantern
Image of P5551-20 District Collection One-Light Large Hanging Lantern
Image of P5551-20 District Collection One-Light Large Hanging Lantern
Image of P5551-20 District Collection One-Light Large Hanging Lantern
+1
Image of P5551-20 District Collection One-Light Large Hanging Lantern

District Collection One-Light Large Hanging Lantern

$122.54 USD
OR

Brand: Progress Lighting

Catalog ID: P5551-20

Collection name: District

Product details

General

Can be mounted up or down

No

Catalog Number

P5551-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Urban Industrial
  • Transitional
  • Farmhouse

UPC

785247197378

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 8.25 in

Gross Weight with Packaging

1.98 lb

Height

8.25 in

Length

12 in

Length - Installed

130 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

4 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93062788