PROGRESS LIGHTING
Image of P400036-031 Domain Collection Six-Light Chandelier
Image of P400036-031 Domain Collection Six-Light Chandelier
play
Progress Lighting - Chandelier Heights
Image of P400036-031 Domain Collection Six-Light Chandelier
+5
Image of P400036-031 Domain Collection Six-Light Chandelier
Discontinued

Domain Collection Six-Light Chandelier

$505.12 USD

Brand: Progress Lighting

Catalog ID: P400036-031

Collection name: Domain

A sensible, yet sophisticated, lighting collection rooted in updated classical modern styling. Suitable for Urban Industrial, Modern and Mid-Century Modern interiors, the Domain collection six-light chandelier features a Matte Black finish. A double ring accent and squared off socket holder complement over scale etched glass shades.

Product details

General

Can be mounted up or down

No

Catalog Number

P400036-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Modern
  • Mid-Century Modern

Type

Chandelier

UPC

785247219124

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32 in x 32 in x 24 in

Height

24 in

Length

32 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

18.07 lb

Width

32 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93086148

Media

Videos

play
Progress Lighting - Chandelier Heights