PROGRESS LIGHTING
Image of PC001-30 Door Chimes 1-Chime Kit with transformer
Image of PC001-30 Door Chimes 1-Chime Kit with transformer

Door Chimes 1-Chime Kit with transformer

$76.56 USD
OR

Brand: Progress Lighting

Catalog ID: PC001-30

Collection name: Door Chimes

One-chime kit with 16v 10va transformer. Includes two lighted LED push buttons and is made out of polymeric construction.

  • White textured finish.
  • Polymeric construction.
  • Two lighted LED push buttons.
  • Covers a standard recessed 4" octagonal outlet box in any 90 degree orientation.

Product details

General

Can be mounted up or down

No

Catalog Number

PC001-30

Category General

Accessories

Color

White

Color Generic

White

Construction Material - Main

Plastic

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

white

Fixture Type

Landscape

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Style

Utilitarian/Commodity

UPC

785247114764

Warranty Length

1-year Limited Warranty

Dimensions

Cubic Capacity

57.5 cu.in

Depth

2 in

Dimensions

4 in x 4 in x 7.1875 in

Gross Weight with Packaging

1 lb

Height

7.1875 in

Length

4 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

10 A

Input Voltage

120 VAC

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

CSA

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24 EA

Pallet Quantity

600

Resources

Instruction Sheet Number

022458

Resources and downloads