PROGRESS LIGHTING
Image of P400193-031 Drum Shade Collection Five-Light Matte Black Harvest Linen Shade Farmhouse Chandelier Light
Image of P400193-031 Drum Shade Collection Five-Light Matte Black Harvest Linen Shade Farmhouse Chandelier Light
play
3D View
play
Progress Lighting - Chandelier Heights
+15
Image of P400193-031 Drum Shade Collection Five-Light Matte Black Harvest Linen Shade Farmhouse Chandelier Light

Drum Shade Collection Five-Light Matte Black Harvest Linen Shade Farmhouse Chandelier Light

$319.77 USD
OR

Brand: Progress Lighting

Catalog ID: P400193-031

Collection name: Drum Shade

A perennially popular look, the simple lines of the Drum Shade pendant are refreshed with a Harvest linen shade, giving a rustic, country-casual feel to this classic fixture. A perfect piece for gracing an entryway or exuding a light over a meal at your dining table or breakfast nook.

  • Perfect for over a dining table, entryway, or breakfast nook for a quiet, elegant look
  • The updated classic styling is deal for farmhouse and transitional settings
  • Five-light chandelier with finely formed arms curving upward to clasp the textured linen shade
  • The shade has an inner transparent back, making its beautiful texture visible from the inside out
  • Finished in statement-making Black and paired with a warm, Harvest Linen shade
  • Measures 21-5/8 in diameter X 21-1/8 in height, Overall height with chain 65-1/2 in, wire 120 in
  • Uses five 60-watt max candelabra base bulbs, including the LED equivalents, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P400193-031

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Harvest Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Breakfast Nook
  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Style

  • Farmhouse
  • Transitional

Type

Chandelier

UPC

785247233021

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 21.125 in

Height

21.125 in

Length

21.625 in

Length - Installed

65.5 in

Overall Length with

Overall Ht. W/Chain

Weight

16.59 lb

Width

21.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93047497

Media

Videos

play
Progress Lighting - Chandelier Heights

3D AR Model