PROGRESS LIGHTING
Five-light brushed nickel chandelier with wooden accents.
Five-light brushed nickel chandelier with wooden accents.
play
Progress Lighting - Chandelier Heights
Image of P400199-009 Durrell Collection Five-Light Brushed Nickel Coastal Chandelier Light
+4
Image of P400199-009 Durrell Collection Five-Light Brushed Nickel Coastal Chandelier Light

Durrell Collection Five-Light Brushed Nickel Coastal Chandelier Light

$346.06 USD
OR

Brand: Progress Lighting

Catalog ID: P400199-009

Collection name: Durrell

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400199-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247241873

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26.5 in x 26.5 in x 22.5 in

Height

22.5 in

Length

26.5 in

Length - Installed

97.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.25 lb

Width

26.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93103933

Media

Videos

play
Progress Lighting - Chandelier Heights