PROGRESS LIGHTING
Image of P3569-09 Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling
Image of P3569-09 Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling
Image of P3569-09 Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling
Image of P3569-09 Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling
+2
Image of P3569-09 Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling

Eclipse Collection Three-Light 19-3/8" Close-to-Ceiling

$385.33 USD
OR

Brand: Progress Lighting

Catalog ID: P3569-09

Collection name: Eclipse

Product details

General

Can be mounted up or down

No

Catalog Number

P3569-09

Category General

Close-To-Ceiling

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Satin White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Semi-Flush

Mounting for outlet box included

strap

Mounting Type

Ceiling Semi-Flush

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Semi-Flush

UPC

785247172320

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19.375 in x 19.375 in x 13.25 in

Gross Weight with Packaging

10 lb

Height

13.25 in

Length

19.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

10 lb

Width

19.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

20

Resources

Instruction Sheet Number

023625