PROGRESS LIGHTING
Image of P250016-030 Edgefield Collection 52" Five-Blade Ceiling Fan
Image of P250016-030 Edgefield Collection 52" Five-Blade Ceiling Fan
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+11
Image of P250016-030 Edgefield Collection 52" Five-Blade Ceiling Fan

Edgefield Collection 52" Five-Blade Ceiling Fan

$315.26 USD
OR

Brand: Progress Lighting

Catalog ID: P250016-030

Collection name: Edgefield

This energy efficient and lightweight 52 in fan offers clean lines and a design that complements modern interiors. Edgefield features an updated and stylish shell-shaped blade holder that contains five sweeping blades. A four-speed pull chain and a manual reverse switch come standard with design. White finish.

  • The 52” Edgefield features an updated and stylish shell-shaped blade holder containing five sweeping blades
  • Energy Star rated
  • Powerful and quiet DC Motor
  • Reversible timeless White and Driftwood blades
  • Classic White finish
  • Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Features a dual mount system and a four-speed pull chain fan switch
  • Polished Chrome four speed pull chain
  • The design features clean, precise fittings and lends itself to Transitional, Contemporary and Farmhouse décor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • Airflow: 5741 CFM*
  • Energy consumption: 33 watts (excluding lights)*
  • Efficiently: 171* * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P250016-030

Color

White

Color Generic

White

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Blade finish

  • White
  • Driftwood

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Fob finsh

White

Fan - Motor speed

4 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • New Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

New Traditional

Switch Type

Pullchain

Type

Standard

UPC

785247230587

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 14.625 in

Fan - Recommended room size

400 ft²

Height

14.625 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

15.4 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EPACTairflow efficiency cfmwatt

171

EPACTenergy consumption watts

33

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93099669

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS