PROGRESS LIGHTING
Image of P2596-8030K Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
Image of P2596-8030K Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Image of P2596-8030K Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
+14
Image of P2596-8030K Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade
Discontinued

Edisto 54" Collection Indoor/Outdoor Ceiling Fan with Two Canvas Wrapped Blade

$577.50 USD
OR

Brand: Progress Lighting

Catalog ID: P2596-8030K

Collection name: Edisto

The Edisto 54 inch two-blade outdoor ceiling fan combines a sleek, contemporary style with high-quality performance. A wire frame supports canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight. Three fan speeds and a reversible switch keep individuals cool in the summer and warm in the winter. A white opal glass shade contains an 18W LED module light kit, offering energy efficient and cost savings benefits. Stylish Forged Black finish with Charcoal Canvas blades.

  • 54” two-blade Edisto outdoor ceiling fan combines a sleek, contemporary style with high-quality performance
  • A wire frame supports Canvas wrapped blades that feature UV inhibitors to protect the fabric from fading in the sunlight
  • Charcoal Canvas blades
  • Stylish Forged Black finish
  • Refresh your indoor or covered outdoor living spaces with the crisp, clean style of the 54” Edisto fan
  • The Two five-blade fan features an all-weather damp location rating (ABS) to accommodate a variety of settings throughout the home
  • White opal shatterproof shade with a 18W dimmable LED light source offers a warm 3000K-color temperature, 90 CRI and 1400 lumens (source)
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Features modern styling for Contemporary, Mid-Century Modern living spaces
  • Reversible motor for year round comfort allows you to choose either a down drafts (summer) or an up draft (winter)
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Airflow: 4371CFM*
  • Energy consumption: 65 watts (excluding lights)*
  • Efficiently: 67*
  • UL damp location listed rated for damp locations
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2596-8030K

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

Charcoal

Fan - Blade Pitch

20 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Coastal
  • Mid-Century Modern
  • Modern

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

LED

Socket Type

integrated

Socket type material

LED

Style

Mid-Century Modern

Sub Brand

Progress LED

Switch Type

Push button

Type

Propeller

UPC

785247230334

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

54 in x 54 in x 14.875 in

Fan - Recommended room size

400 ft²

Height

14.875 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.1 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

67

EPACTenergy consumption watts

65

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93099661

Media

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS