PROGRESS LIGHTING
Image of P6429-31 Edition Collection One-Light Post Lantern
Image of P6429-31 Edition Collection One-Light Post Lantern
Image of P6429-31 Edition Collection One-Light Post Lantern
Image of P6429-31 Edition Collection One-Light Post Lantern
Image of P6429-31 Edition Collection One-Light Post Lantern

Edition Collection One-Light Post Lantern

$223.30 USD
OR

Brand: Progress Lighting

Catalog ID: P6429-31

Collection name: Edition

Product details

General

Can be mounted up or down

No

Catalog Number

P6429-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

New Traditional

UPC

785247185610

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 9 in x 21.8125 in

Gross Weight with Packaging

9.81 lb

Height

21.8125 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.61 lb

Width

9 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93053144

Resources and downloads