PROGRESS LIGHTING
Image of P860061-068 Elara Collection Clear Glass Accessory Cylindrical Shade
Image of P860061-068 Elara Collection Clear Glass Accessory Cylindrical Shade
Image of P860061-068 Elara Collection Clear Glass Accessory Cylindrical Shade
Image of P860061-068 Elara Collection Clear Glass Accessory Cylindrical Shade
Image of P860061-068 Elara Collection Clear Glass Accessory Cylindrical Shade

Elara Collection Clear Glass Accessory Cylindrical Shade

$20.02 USD
OR

Brand: Progress Lighting

Catalog ID: P860061-068

Collection name: Elara

Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere. This shade is a clear cylindrical glass for chandeliers and wall brackets.

  • Customize the Elara fixture with a glass shade for a quick and easy way to create a whole new look in your home.
  • Clear glass shade is ideal for new traditional and transitional interiors
  • This shade is a clear cylindrical glass for chandeliers and wall brackets.
  • Placing shades on the Elara light fixture will add sparkle.
  • Shade is a clear glass cylindrical style for added elegance
  • For use with the Elara collection fixtures: P400293, P400294, P710106, P710107
  • Measures 3 in. diameter x 8.75 in. height
  • Quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P860061-068

Color

Clear

Color Generic

Unfinished

Construction Material - Main

Glass

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Clear

Finish Type

No Finish

Fire Resistance

No

Fixture Type

Accessory

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Fixture

Mounting Type

Uno Fitter

New Products

Yes

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

UPC

785247262793

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 8.75 in

Height

8.75 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.57 lb

Width

3 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

n/a

Resources and downloads