PROGRESS LIGHTING
Image of P500363-163 Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light
Image of P500363-163 Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light
Image of P500363-163 Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light
Image of P500363-163 Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light
Image of P500363-163 Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light

Elara Collection Four-Light New Traditional Vintage Brass Chandelier Foyer Light

$423.72 USD
OR

Brand: Progress Lighting

Catalog ID: P500363-163

Collection name: Elara

Elara has a clean contemporary design that works across many decor styles. The foyer light features an elongated, chic form with stylized finials inspired by a chess pawn for a classically modern look. The airy open frame highlights slender finials topped by beautifully simple candelabra-style bases to complete the modern design and create the perfect amount of even illumination.

  • The Elara foyer light features a slender, chic form captured in an elongated frame, making it ideal for foyers, great rooms and kitchens
  • Its classically modern style is perfect for new traditional and transitional interiors
  • A mellow vintage brass finish enhances Elara's sophisticated design
  • The frame features elements inspired by a chess pawn complement the classically modern style
  • An airy open frame showcases simple, elegant candelabra-style bases
  • Geometric styling lends visual impact ideal for open living spaces
  • Measures 31.37 in.. height x 15 in.. diameter x 15 in.. length
  • Uses 4 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500363-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247262779

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 31.37 in

Height

31.37 in

Length

15 in

Length - Installed

88.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

9.31 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93153570