PROGRESS LIGHTING
Image of P860061-029 Elara Collection Frosted Glass Accessory Cylindrical Shade
Image of P860061-029 Elara Collection Frosted Glass Accessory Cylindrical Shade
Image of P860061-029 Elara Collection Frosted Glass Accessory Cylindrical Shade
Image of P860061-029 Elara Collection Frosted Glass Accessory Cylindrical Shade
+4
Image of P860061-029 Elara Collection Frosted Glass Accessory Cylindrical Shade

Elara Collection Frosted Glass Accessory Cylindrical Shade

$20.02 USD

Brand: Progress Lighting

Catalog ID: P860061-029

Collection name: Elara

Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on the Elara light fixture will help soften the light, creating a more relaxed atmosphere. This shade is a frosted cylindrical glass for chandeliers and wall brackets.

  • Customize the Elara fixture with a glass shade for a quick and easy way to create a whole new look in your home.
  • Frosted glass shade is ideal for new traditional and transitional interiors
  • This shade is a frosted cylindrical glass for chandeliers and wall brackets.
  • Placing shades on the Elara light fixture will add sparkle.
  • Shade is a frosted glass cylindrical style for added elegance
  • For use with the Elara collection fixtures: P400293, P400294, P710106, P710107
  • Measures 3 in. diameter x 8.75 in. height
  • Quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P860061-029

Color

White

Color Generic

White

Construction Material - Main

Glass

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Etched White

Finish Type

Painted

Fire Resistance

No

Fixture Type

Accessory

Glass

Etched White

Lamp Included

No

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Fixture

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source Required?

No

Room Type

  • Dining Room
  • Hall & Foyer

Service Life

On Website=Yes

UPC

785247255375

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 8.75 in

Height

8.75 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.59 lb

Width

3 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

10