PROGRESS LIGHTING
Image of P710107-163 Elara Collection Two-Light New Traditional Vintage Brass Wall Light

Elara Collection Two-Light New Traditional Vintage Brass Wall Light

$105.93 USD
OR

Brand: Progress Lighting

Catalog ID: P710107-163

Collection name: Elara

Feature a chic form with a bath vanity light from the Elara Collection. The slender frame with a stylized finial inspired by chess pawns is coated in a beautiful vintage brass finish. For additional customization, Elara can be topped by a tapered or drum fabric shade or a clear glass cylinder.

  • Elara features a slender, chic form with stylized finials that make it an elegant yet unobtrusive light for a bathroom, powder room, hallway, foyer, dining room, or bedroom
  • Ideal for new traditional and transitional style settings
  • The gracefully extended arms are coated in a beautiful vintage brass finish
  • Elara features a slender, chic form with stylized finials inspired by a chess pawn for a classically modern style
  • For additional customization, Elara can be topped by a tapered (P860060-000) or drum (P860059-000) fabric shade or a clear glass cylinder (P860061-068)
  • Use 2 candelabra base bulbs that are sold separately (60w watts max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16-5/8-in. height by 10-3/8-in. length by 4-3/8-in. width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P710107-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Dining Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247262847

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.37 in x 4.37 in x 16.62 in

Height

16.62 in

Height to Center

5.5 in

Length

10.37 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.98 lb

Width

4.37 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93153571