PROGRESS LIGHTING
Image of P5606-104 Elina Collection One-Light Mini-Pendant
Image of P5606-104 Elina Collection One-Light Mini-Pendant
Image of P5606-104 Elina Collection One-Light Mini-Pendant
Image of P5606-104 Elina Collection One-Light Mini-Pendant
+1
Image of P5606-104 Elina Collection One-Light Mini-Pendant
Discontinued

Elina Collection One-Light Mini-Pendant

$118.14 USD

Brand: Progress Lighting

Catalog ID: P5606-104

Collection name: Elina

The one-light mini-pendant from the Elina Collection spins a traditional classic and modern form by exaggerating its heirloom quality details. The fixture's tall, trumpeted opal glass, K9 glass orb accents and polished nickel finish create the distinctive silhouette.

Product details

General

Can be mounted up or down

No

Catalog Number

P5606-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxury
  • New Traditional
  • Traditional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Luxury
  • New Traditional

Type

Mini-Pendant

UPC

785247197798

Warranty Length

1 year warranty

Dimensions

Dimensions

4.375 in x 4.375 in x 9.75 in

Gross Weight with Packaging

3.15 lb

Height

9.75 in

Length

4.375 in

Length - Installed

76 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

4.16 lb

Width

4.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

126

Resources

Instruction Sheet Number

93064103