PROGRESS LIGHTING
Image of P5605-31 Endicott Collection One-Light Small Wall Lantern
Image of P5605-31 Endicott Collection One-Light Small Wall Lantern
Image of P5605-31 Endicott Collection One-Light Small Wall Lantern
Image of P5605-31 Endicott Collection One-Light Small Wall Lantern
+4
Image of P5605-31 Endicott Collection One-Light Small Wall Lantern

Endicott Collection One-Light Small Wall Lantern

$145.97 USD
OR

Brand: Progress Lighting

Catalog ID: P5605-31

Collection name: Endicott

One-Light small wall lantern with a Craftsman-inspired silhouette, Endicott offers visual interest to your home's exterior. The elongated frame is finished with clear seeded glass.

  • Elevate your home's curb appeal with the Endicott Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for craftsman, modern and transitional interiors or exteriors
  • Square frame in black elegantly finished with clear seeded glass diffuser.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.25 in x 9.5 in x 10.5 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5605-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Transitional
  • Coastal
  • Modern
  • Farmhouse

UPC

785247212484

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9.5 in

Dimensions

7.25 in x 9.5 in x 10.5 in

Gross Weight with Packaging

3.75 lb

Height

10.5 in

Height to Center

2.75 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.55 lb

Width

9.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources

Instruction Sheet Number

93065172