PROGRESS LIGHTING
Image of P3841-126 Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light
Image of P3841-126 Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light
Image of P3841-126 Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light
Image of P3841-126 Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light
+8
Image of P3841-126 Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light

Equinox Collection Five-Light Burnished Silver New Traditional Sphere Pendant Light

$426.58 USD
OR

Brand: Progress Lighting

Catalog ID: P3841-126

Collection name: Equinox

Product details

General

Can be mounted up or down

No

Catalog Number

P3841-126

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Burnished Silver

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Coastal
  • Transitional
  • Farmhouse

Type

Chandelier

UPC

785247193608

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22 in x 22 in x 24.375 in

Gross Weight with Packaging

11.31 lb

Height

24.375 in

Length

22 in

Length - Installed

99.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

19.69 lb

Width

22 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93028811