PROGRESS LIGHTING
Image of P300479-31M Estrada Collection Four-Light Matte Black Contemporary Bath & Vanity Light
Image of P300479-31M Estrada Collection Four-Light Matte Black Contemporary Bath & Vanity Light
play
3D View
Image of P300479-31M Estrada Collection Four-Light Matte Black Contemporary Bath & Vanity Light
+8
Image of P300479-31M Estrada Collection Four-Light Matte Black Contemporary Bath & Vanity Light

Estrada Collection Four-Light Matte Black Contemporary Bath & Vanity Light

$264.00 USD

Brand: Progress Lighting

Catalog ID: P300479-31M

Collection name: Estrada

The Estrada Four-Light Vanity Light features a hexagonal motif, one of the most beautiful patterns that occurs frequently in nature. This classic shape is experiencing a revival in popularity as it is both timeless and modern at the same time. Faceted opal glass shades are fitted atop matching metal bases finished in crisp Matte Black.

  • Add a timeless yet modern flair to Contemporary, Mid-Century Modern and Transitional interiors
  • Its elegant, hexagonal form brings style to vanity areas in bathrooms
  • The fixture is coated with a crisp matte black finish, fitting beautifully into contemporary bathrooms
  • A faceted, etched opal glass shade delivers beautiful diffuse illumination
  • This fixture celebrates the popularity of the organic shape of the hexagon, a motif that frequently occurs in nature
  • Measures 31.25-in. width by 8.37-in. height, extends from wall 5.37-in.
  • Uses (4) 100-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300479-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Mid-Century Modern
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268559

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

31.25 in x 5.37 in x 8.37 in

Height

8.37 in

Height to Center

6 in

Length

31.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.5 lb

Width

5.37 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165781

Media

3D AR Model