PROGRESS LIGHTING
Image of P350217-164 Eva Collection One-Light Coastal Blue Mid-Century Modern Flush Mount Light
Image of P350217-164 Eva Collection One-Light Coastal Blue Mid-Century Modern Flush Mount Light
play
3D View
Image of P350217-164 Eva Collection One-Light Coastal Blue Mid-Century Modern Flush Mount Light
+10
Image of P350217-164 Eva Collection One-Light Coastal Blue Mid-Century Modern Flush Mount Light

Eva Collection One-Light Coastal Blue Mid-Century Modern Flush Mount Light

$64.79 USD

Brand: Progress Lighting

Catalog ID: P350217-164

Collection name: Eva

Product details

General

Catalog Number

P350217-164

Category General

Close-to-Ceiling

Color

Blue

Color Generic

Blue

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Coastal Blue

Finish Type

Painted

Fire Resistance

No

Fixture Type

Flush-Mount

Glass

Coastal Blue

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Metal Shade

UPC

785247260805

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.375 in x 7.375 in x 4.5 in

Height

4.5 in

Length

7.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.12 lb

Width

7.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93147629

Resources and downloads

Media

3D AR Model