PROGRESS LIGHTING
Image of P810042-028-30 Fairway Collection 7 in. White LED Surface Mount Light
Image of P810042-028-30 Fairway Collection 7 in. White LED Surface Mount Light
Image of P810042-028-30 Fairway Collection 7 in. White LED Surface Mount Light
Image of P810042-028-30 Fairway Collection 7 in. White LED Surface Mount Light
+10
Image of P810042-028-30 Fairway Collection 7 in. White LED Surface Mount Light

Fairway Collection 7 in. White LED Surface Mount Light

$16.50 USD

Brand: Progress Lighting

Catalog ID: P810042-028-30

Collection name: Fairway LED

The Fairway 7 in. Surface Mount LED Light combines sleek design with value-driven functionality. Its durable metal trim is coated in a clean white finish paired with a glare-free polycarbonate lens. A 1000- lumen light engine delivers a total of 850 lumens of 3000K, 90 CRI illumination that is dimmable using TRIAC systems and is CA Title 24 Compliant. Its classic design has a gasketed, CSA wet location listed construction and is quickly and easily installed by mounting directly into a j-box into a variety of residential and commercial settings.

  • This surface mount's sleek design combined with value- driven functionality is ideal for residential and commercial interiors
  • Perfect for many rooms, including Bar, Bathroom, Bedroom, Bonus Room, Closets, Garage, Great Room, Hall & Foyer, Kitchen, Laundry, Living Room, Outdoor, Pantry, Patio, Porch, Sitting Room, Utility Rooms
  • Its durable metal trim is coated in a clean satin white finish
  • The light's classic design has a gasketed, CSA wet location listed construction
  • Installation is quick and easily performed by mounting directly into a j-box
  • A polycarbonate lens ensures glare-free, evenly distributed illumination
  • Measures 7-in. diameter by 1.1-in height
  • Integrated 11W LED source offers a 857 lumens, 3000K, 90CRI, with a long 50,000 hour rated life
  • Certifications: cCSAus wet location rated for areas where water may be present, California Title 24, JA8 and ADA compliant
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P810042-028-30

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/ELV

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Glass

Diffused

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Commodity

LM-79 Lumens

857 lm

LM-79 Lumens per Watt

82 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Housing

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

50

Post top fits standard

No

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bar
  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Hall & Foyer
  • Kitchen
  • Laundry
  • Living Room
  • Outdoor
  • Pantry
  • Patio
  • Porch
  • Sitting Room
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket Type

integrated

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247256747

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 1.102 in

Height

1.102 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.52 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.95 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

11 W

Voltage Rating

120 VAC

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

20

Pallet Quantity

780

Resources

Instruction Sheet Number

93166152