PROGRESS LIGHTING
Image of P3289-15ET Fluted Glass Collection Three-Light Bath & Vanity
Image of P3289-15ET Fluted Glass Collection Three-Light Bath & Vanity
Image of P3289-15ET Fluted Glass Collection Three-Light Bath & Vanity
Image of P3289-15ET Fluted Glass Collection Three-Light Bath & Vanity
+7
Image of P3289-15ET Fluted Glass Collection Three-Light Bath & Vanity

Fluted Glass Collection Three-Light Bath & Vanity

$80.85 USD
OR

Brand: Progress Lighting

Catalog ID: P3289-15ET

Collection name: Fluted Glass

The three-light Fluted Glass Collection bath fixture features etched glass shades that are nestled in a decorative ring extended by curving arms in a Polished Chrome finish. Timeless in its classic appeal, this light is stylish for both new and restored homes.

  • Ideal for a bathroom
  • Perfect for traditional style settings
  • Crisp polished chrome finish
  • Elegant etched fluted glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 16-inch width by 8.5-inch height by 8.5-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3289-15ET

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Fluted

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

New Traditional

Type

Vanity Light

UPC

785247229437

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.5 in

Dimensions

16.125 in x 8.5 in x 8.4375 in

Height

8.4375 in

Height to Center

2.625 in

Length

16.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.5 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

022132