PROGRESS LIGHTING
Image of P3289-09 Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light
Image of P3289-09 Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light
Image of P3289-09 Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light
Image of P3289-09 Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light
+1
Image of P3289-09 Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light

Fluted Glass Collection Three-Light Brushed Nickel Clear Prismatic Glass Traditional Bath Vanity Light

$78.21 USD
OR

Brand: Progress Lighting

Catalog ID: P3289-09

Collection name: Economy Fluted Glass

Product details

General

Can be mounted up or down

Yes

Catalog Number

P3289-09

Category General

Bath & Vanity

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

New Traditional

Type

Vanity Light

UPC

785247117611

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.5 in

Dimensions

16.125 in x 8.5 in x 8.4375 in

Gross Weight with Packaging

5.5 lb

Height

8.4375 in

Height to Center

2.625 in

Length

16.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.5 lb

Width

8.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

60

Resources

Instruction Sheet Number

022132