PROGRESS LIGHTING
Image of P5050-09 Fresnel Lens Collection One-Light Brushed Nickel Clear Fresnel Glass Coastal Mini-Pendant Light

Fresnel Lens Collection One-Light Brushed Nickel Clear Fresnel Glass Coastal Mini-Pendant Light

$231.66 USD
OR

Brand: Progress Lighting

Catalog ID: P5050-09

Collection name: Fresnel Lens

The One-Light mini-pendant features industrial roots in both form and function. The Brush Nickel finish highlight the high-quality prismatic glass which adds to the historical aesthetic. Perfect above a kitchen island in pairs or threes, use for additional ambience or task lighting in a bathroom, bedroom or anywhere a pendant light can be placed.

  • Brushed Nickel finish.
  • Fresnel glass lens.
  • Antique inspired.
  • Industrial roots.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down

No

Catalog Number

P5050-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Clear Fresnel

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Reflector Type

fresnel lens

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Classic

Type

Mini-Pendant

UPC

785247183364

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.125 in x 6.125 in x 6.25 in

Gross Weight with Packaging

2.98 lb

Height

6.25 in

Length

6.125 in

Length - Installed

72.25 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

2.98 lb

Width

6.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

84

Resources

Instruction Sheet Number

93051903