PROGRESS LIGHTING
Image of P5188-09 Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light
Image of P5188-09 Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light
play
3D View
Image of P5188-09 Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light
+21
Image of P5188-09 Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light

Fresnel Lens Collection One-Light Brushed Nickel Fresnel Glass Coastal Pendant Light

$376.97 USD
OR

Brand: Progress Lighting

Catalog ID: P5188-09

Collection name: Fresnel Lens

Product details

General

Can be mounted up or down

No

Catalog Number

P5188-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Fresnel

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial

Light Distribution

Down

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Traditional/Classic

Type

Pendant

UPC

785247163984

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.125 in x 12.125 in x 10.5 in

Gross Weight with Packaging

10 lb

Height

10.5 in

Length

12.125 in

Length - Installed

73.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

10 lb

Width

12.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93030281

Media

3D AR Model