PROGRESS LIGHTING
Image of P540033-028 Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD
Image of P540033-028 Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD
Image of P540033-028 Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD
Image of P540033-028 Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD
+2
Image of P540033-028 Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD

Gables Collection One-Light Coastal Satin White Clear Glass Outdoor Post Light with DURASHIELD

$164.78 USD
OR

Brand: Progress Lighting

Catalog ID: P540033-028

Collection name: Gables

Curves soften the frame of Gables, creating a distinctive silhouette. Constructed from engineered composite polymers, the corrosion-resistant housing delivers beautiful lighting and reliability. A clear glass diffuser enhances the classic design. Made with DURASHIELD, a durable material specially designed and tested to resist harsh environmental conditions.

  • The Gables post light is the perfect light fixture choice for a lawn, driveway, sidewalk, or outdoor living space.
  • Ideal for coastal and transitional style settings
  • Corrosion-proof composite frame is coated in a smooth satin white finish
  • Beautiful light exudes from clear glass panes
  • Constructed from DURASHIELD engineered polymers developed to withstand a broad range of environmental conditions
  • Uses 1 medium base bulbs that are sold separately (75w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 7.5 in. width x 16.75 in. height
  • Certifications: cULus Damp Location is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P540033-028

Color

White

Color Generic

White

Construction Material - Main

injection-Molded Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Satin White

Finish Type

Unfinished

Fire Resistance

No

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Post top - fitter for 3" post or pedestal

Mounting for outlet box included

Post Mount

Mounting Type

Post Top - Fitter For 3" Post Or Pedestal

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263240

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 16.75 in

Height

16.75 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.9 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93116760

Resources and downloads