PROGRESS LIGHTING
Image of P560087-028 Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD
Image of P560087-028 Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD
Image of P560087-028 Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD
Image of P560087-028 Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD
+4
Image of P560087-028 Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD
Discontinued

Gables Collection One-Light Coastal Satin White Outdoor Wall Lantern with DURASHIELD

$113.63 USD
OR

Brand: Progress Lighting

Catalog ID: P560087-028

Collection name: Gables

Elevate your home decor with the graceful arches of an outdoor hanging lantern light from the Gables Collection. The lantern light's stately frame is coated in a crisp satin white finish and a light source glows from within clear glass. Constructed from engineered polymers, the corrosion-resistant housing is made with DURASHIELD, a durable material specially designed and tested to resist hard environmental conditions.

  • Perfect light fixture choice for a covered porch, patio, deck, front or back entryway, deck, or garage
  • Ideal for coastal and transitional style settings
  • Corrosion-resist lantern frame is coated in a crisp satin white finish Curves soften the frame of Gables, creating a distinctive silhouette
  • Light sources provided generous illumination from behind clear glass
  • Constructed from DURASHIELD engineered polymers developed to withstand a broad range of environmental conditions
  • Uses 1 medium base bulb that is sold separately (75w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 11-3/4-in. height by 5-7/8-in. length by 6-7/8-in. width (extends from wall)
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P560087-028

Color

White

Color Generic

White

Construction Material - Main

injection-Molded Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Satin White

Finish Type

Unfinished

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263257

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.875 in x 6.875 in x 11.75 in

Height

11.75 in

Height to Center

7.625 in

Length

5.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.45 lb

Width

6.875 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93086162