PROGRESS LIGHTING
Image of P400302-009 Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents
Image of P400302-009 Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents
play
Progress Lighting - Chandelier Heights
Image of P400302-009 Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents
+3
Image of P400302-009 Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents

Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents

$473.00 USD

Brand: Progress Lighting

Catalog ID: P400302-009

Collection name: Galloway

Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed grey washed oak finish highlights the circular frame suspended from three, brushed nickel down rods attached to a smaller ring coated in grey washed oak. The design is topped off by a triangular loop detail, an adjustable chain and round canopy, all finished in subtle brushed nickel. Brushed nickel candleholders clasp lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The chandelier makes a lovely focal point in great rooms, dining rooms and bedrooms.

  • The open, airy design of this chandelier creates a lovely focal point in great rooms, dining rooms and bedrooms
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • Subtle brushed nickel beautifully complements the lightly distressed, grey washed oak accents of the fixture's frame
  • Brushed nickel candleholders hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • The circular frame is suspended from three down rods attached to a smaller ring, and is topped off by a triangular loop detail, an adjustable chain and round canopy
  • Measures 30 in. D x 28.25 H
  • Uses (6) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Catalog Number

P400302-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Mountain
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Great Room
  • Bedroom
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

UPC

785247264988

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30 in x 30 in x 28.25 in

Height

28.25 in

Length

30 in

Length - Installed

103 in

Overall Length with

Overall Ht. W/Chain

Weight

13.395 lb

Width

30 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

7

Resources

Instruction Sheet Number

93160869

Media

Videos

play
Progress Lighting - Chandelier Heights