Can be mounted up or down
No
Catalog Number
P4441-09
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Chandelier
UPC
785247166855
Warranty Length
1-year Limited Warranty
Dimensions
20.5 in x 20.5 in x 15 in
Gross Weight with Packaging
18 lb
Height
15 in
Length
20.5 in
Length - Installed
60 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
18 lb
Width
20.5 in
Width Diameter Descriptor
dia.
Lamp Wattage
100 W
Voltage Rating
120 V
Ground Wire Color
copper tinned
Wire Length
96 in
Americans with Disabilities Act
No
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1 EA
Pallet Quantity
40
Instruction Sheet Number
93036210