PROGRESS LIGHTING
Image of P4627-20 Gather Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light
Image of P4627-20 Gather Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P4627-20 Gather Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light
+4
Image of P4627-20 Gather Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light

Gather Collection Nine-Light Antique Bronze Etched Glass Traditional Chandelier Light

$401.28 USD
OR

Brand: Progress Lighting

Catalog ID: P4627-20

Collection name: Gather

Nine-light, two-tier chandelier from Gather possesses a smart simplicity to complement today's home. Antique bronze metal arms descend downwards and curve sharply to prop white etched glass shades. Etched glass add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. 10 feet of 9 gauge chain is supplied for ceiling chain mount.

  • The nine-light two-tier chandelier from the Gather Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for modern and transitional style settings
  • White etched glass shades with antique bronze metal arms provide distinctive lighting.
  • Includes 60" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 27.75 in x 27.75 in x 20.5 in
  • Uses nine medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4627-20

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

painted or acid

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Chandelier

UPC

785247166886

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.75 in x 27.75 in x 20.5 in

Gross Weight with Packaging

18 lb

Height

20.5 in

Length

27.75 in

Length - Installed

84 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

18 lb

Width

27.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

CSA

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

12

Resources

Instruction Sheet Number

93036210

Media

Videos

play
Progress Lighting - Chandelier Heights