PROGRESS LIGHTING
Image of P3748-20 Gather Collection Two-Light 12-7/8" Semi-Flush Convertible
Image of P3748-20 Gather Collection Two-Light 12-7/8" Semi-Flush Convertible
Image of P3748-20 Gather Collection Two-Light 12-7/8" Semi-Flush Convertible
Image of P3748-20 Gather Collection Two-Light 12-7/8" Semi-Flush Convertible
+4
Image of P3748-20 Gather Collection Two-Light 12-7/8" Semi-Flush Convertible

Gather Collection Two-Light 12-7/8" Semi-Flush Convertible

$106.37 USD
OR

Brand: Progress Lighting

Catalog ID: P3748-20

Collection name: Gather

Product details

General

Can be mounted up or down

No

Catalog Number

P3748-20

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Sitting Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Transitional

Type

Semi-Flush Convertible

UPC

785247195404

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.875 in x 12.875 in x 10.375 in

Gross Weight with Packaging

1.8 lb

Height

10.375 in

Length

12.875 in

Length - Installed

24 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

2.64 lb

Width

12.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93063543