PROGRESS LIGHTING
Image of P2586-7130K Glandon Collection 60" Six Blade Ceiling Fan
Image of P2586-7130K Glandon Collection 60" Six Blade Ceiling Fan
play
3D View
play
+18
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Glandon Collection 60" Six Blade Ceiling Fan

$576.73 USD
OR

Brand: Progress Lighting

Catalog ID: P2586-7130K

Collection name: Glandon

The 60 inch Glandon ceiling fan features a 17W LED module (3000K color temperature) with a shatterproof white opal shade. With a sophisticated and modern design, Glandon has a dual mount system and comes with a hand held 3-speed remote control with full range dimming is included. It comes with reversible blades in driftwood and toasted oak.

  • 60" Glandon six-blade indoor ceiling fan
  • The 60" Glandon ceiling fan features a dimmable 17W LED module with a shatterproof white opal shade
  • 3000K color temperature, 90CRI LED replaceable light module and 1400 lumens (source)
  • Glandon ceiling fan features reversible Walnut/Driftwood blades with a Gilded Iron finish
  • Beautiful and expansive in design, the 60" Glandon ceiling fan is ideal for use in large indoor spaces, such as great rooms, living rooms and other spacious areas
  • A sophisticated and modern design, the 60" Glandon six-blade ceiling fan includes reversible blades that will complement any decor
  • Glandon features a dual mount system to offer greater flexibility when installing - the fan can be installed on a flat or sloped ceiling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Rated for indoor use, dry location listed
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • A hand held 3-speed remote control with full range dimming is included.
  • Remote control may be replaced by a P2630-30 wall control
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • Can be used to comply with California Title 24.
  • High Speed Energy Information: Airflow- 6036 cfm, Energy consumption- 84 watts (excluding lights), Airflow efficiency- 81 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P2586-7130K

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Walnut
  • Driftwood

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • Modern Craftsman
  • Modern Mountain
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Style

Transitional

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247222087

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

60 in x 60 in x 17.125 in

Fan - Recommended room size

401 ft²

Height

17.125 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

26.46 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

81

EPACTenergy consumption watts

84

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93089923

Media

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model