PROGRESS LIGHTING
Image of P3401-20 Glass Globes Collection 6" One-Light Close-to-Ceiling

Glass Globes Collection 6" One-Light Close-to-Ceiling

$27.28 USD
OR

Brand: Progress Lighting

Catalog ID: P3401-20

Collection name: Glass Globes

Flush mount ceiling fixture featuring a white faux alabaster glass globe in an Antique Bronze finish. Three installed fitter screws retain the glass globe.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in a antique bronze finish
  • Alabaster glass globe gives off a soft glow
  • Three installed fitter screws retain the glass globe.
  • Damp Location Listed
  • Measures: 6 in x 6 in x 7.25 in
  • Uses one medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3401-20

Category General

Close-to-Ceiling

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Transitional
  • New Traditional

Type

Flush-Mount

UPC

785247208166

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 6 in x 7.25 in

Height

7.25 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

6 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

175

Resources

Instruction Sheet Number

93002846