PROGRESS LIGHTING
Image of P5346-20 Glimmer Collection Six-Light Pendant
Image of P5346-20 Glimmer Collection Six-Light Pendant
Image of P5346-20 Glimmer Collection Six-Light Pendant
Image of P5346-20 Glimmer Collection Six-Light Pendant
+3
Image of P5346-20 Glimmer Collection Six-Light Pendant

Glimmer Collection Six-Light Pendant

$1,129.26 USD
OR

Brand: Progress Lighting

Catalog ID: P5346-20

Collection name: Glimmer

Glimmer fits the definition of livable luxury with elements that sparkle to create an instant statement within the home. Prismatic glass Prismatic glass six-light round pendant is supported by an architecturally- styled frame in Antique Bronze finish. The cascade of faceted linear glass deliver a sleek silhouette to any room.

  • Elements that sparkle create an instant statement within the home.
  • Three layers of elongated prism drops offer a livable luxury feel.
  • Architecturally- styled frame in Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5346-20

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Luxury
  • Transitional
  • New Traditional
  • Bohemian

Type

Pendant

UPC

785247214457

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 29.25 in

Height

29.25 in

Length

28 in

Length - Installed

104.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

46.28 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93077475