PROGRESS LIGHTING
Image of P540007-031 Globe Lanterns Collection Post Lantern
Image of P540007-031 Globe Lanterns Collection Post Lantern
Image of P540007-031 Globe Lanterns Collection Post Lantern
Image of P540007-031 Globe Lanterns Collection Post Lantern
Image of P540007-031 Globe Lanterns Collection Post Lantern

Globe Lanterns Collection Post Lantern

$105.71 USD
OR

Brand: Progress Lighting

Catalog ID: P540007-031

Collection name: Globe Lanterns

Product details

General

Can be mounted up or down

No

Catalog Number

P540007-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Urban Industrial
  • Transitional
  • Farmhouse

UPC

785247218943

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9.875 in x 9.875 in x 13.25 in

Height

13.25 in

Length

9.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.43 lb

Width

9.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

27

Resources

Instruction Sheet Number

93086135

Resources and downloads