PROGRESS LIGHTING
Brushed bronze one-light LED pendant with opal glass shade.
Brushed bronze one-light LED pendant with opal glass shade.
Image of P500148-109-30 Globe LED Collection One-Light Brushed Bronze Opal Glass Mid-Century Modern Pendant Light
Image of P500148-109-30 Globe LED Collection One-Light Brushed Bronze Opal Glass Mid-Century Modern Pendant Light
+10
Image of P500148-109-30 Globe LED Collection One-Light Brushed Bronze Opal Glass Mid-Century Modern Pendant Light

Globe LED Collection One-Light Brushed Bronze Opal Glass Mid-Century Modern Pendant Light

$284.35 USD
OR

Brand: Progress Lighting

Catalog ID: P500148-109-30

Collection name: Globe LED

A distinctive classic globe pendant is accented by a striking metal brushed bronze cap. The cap holds a beautiful opal glass shade ready to emit gentle illumination. This versatile pendant can be displayed as a single fixture or in groups of two or more to create a custom lighting design for your home.

  • The cap holds a beautiful opal glass shade ready to emit gentle illumination.
  • A distinctive classic globe pendant is accented by a striking metal brushed bronze cap.
  • This versatile pendant can be displayed as a single fixture or in groups of two or more to create a custom lighting design for your home.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 11-5/8-inch width by 13-1/2-inch height.
  • Overall length with cord is 136-1/2"
  • Uses one LED module (17w max).
  • Compatible with many Triac/ELV dimmers (see dimming controls)
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500148-109-30

Category General

Pendants

Color

Gold

Color Generic

Gold

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Plated

Fixture Type

Pendant

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Mid-Century Modern
  • Modern

Light Distribution

Ambient

Light Source

LED

Mount location

Ceiling Cord

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Pendant

UPC

785247224418

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

11.625 in x 11.625 in x 13.5 in

Height

13.5 in

Length

11.625 in

Length - Installed

136.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

3.9 lb

Width

11.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

73 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93093001