PROGRESS LIGHTING
Image of P500147-109-30 Globe LED Collection One-Light LED Pendant
Image of P500147-109-30 Globe LED Collection One-Light LED Pendant
play
Globe P500147-109-30
Image of P500147-109-30 Globe LED Collection One-Light LED Pendant
+13
Image of P500147-109-30 Globe LED Collection One-Light LED Pendant

Globe LED Collection One-Light LED Pendant

$157.08 USD
OR

Brand: Progress Lighting

Catalog ID: P500147-109-30

Collection name: Globe LED

Distinctive Classic globe pendants are accented by striking metal caps over an opal glass shade. This pendant is ideal for Modern, Mid-Century or Farmhouse interior design styles. These versatile pendants can be displayed singularly or in groupings of two or more by mixing and matching finish options and lengths to create custom lighting designs for the home. Complimented by a Brushed Bronze finish.

  • One-light 9-watt Globe LED cord-hung pendant
  • The cap holds a beautiful opal glass shade ready to emit gentle illumination.
  • A distinctive classic globe pendant is accented by a striking metal brushed bronze cap.
  • This versatile pendant can be displayed as a single fixture or in groups of two or more to create a custom lighting design for your home.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, transitional, modern, or contemporary settings.
  • Measures 8" diameter x 9 3/4" H
  • Overall length with cord is 122"
  • Uses one LED module (9w max).
  • Warm white 3000K lighting color and 90+CRI
  • Ideal for classic Mid-Century interiors or Farmhouse design styles
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • Damp location listed
  • installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P500147-109-30

Color

Gold

Color Generic

Gold

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Mid-Century Modern
  • Modern

LM-79 Lumens

439 lm

LM-79 Lumens per Watt

47.2 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

Module

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Style

  • Mid-Century Modern
  • Farmhouse

Type

Mini-Pendant

UPC

785247224449

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 9.75 in

Height

9.75 in

Length

8 in

Length - Installed

122 in

Overall Length with

Overall Ht. W/Cord

Weight

3.3 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.075 A

Frequency Rating

60 Hz

Lamp Wattage

9 W

Lumens Per Watt

47.2 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93093001

Media

Videos

play
Globe P500147-109-30