PROGRESS LIGHTING
Image of P300388-015 Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass
Image of P300388-015 Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass
Image of P300388-015 Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass
Image of P300388-015 Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass
+2
Image of P300388-015 Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass

Goodwin Collection Three-Light Polished Chrome Modern Vanity Light with Clear Glass

$172.70 USD
OR

Brand: Progress Lighting

Catalog ID: P300388-015

Collection name: Goodwin

Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays modern decor. Finished in bright polished chrome, its crisp lines highlight the modern profile of the rectangular backplate that supports columns of clear glass shades for bright illumination in the bath. This versatile fixture can be mounted with glass facing up or down, casting even illumination in any setting.

  • Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays decor
  • Simple, modern lines and clear glass shades make Goodwin ideal for modern and contemporary settings
  • A bright polished chrome finish enhances the clean design of the light
  • Crisp lines highlight the modern profile of the simple rectangular backplate
  • The backplate supports columns of clear glass shades for bright illumination
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Use 3 medium base bulbs that are sold separately (60W max - LED/incandescent), compatible with dimmable bulbs, recommend clear bulbs with clear glass fixtures
  • Measures 21-in L x 8.25-in H, extends 5-in from wall
  • Certifications: cULus damp location listed
  • Includes installation instructions and mounting hardware for a quick, easy installation.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300388-015

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Modern Craftsman

Mount location

wall horizontal

Mounting for outlet box included

Backplate

Mounting Type

Wall Horizontal

New Products

Yes

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247203079

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 5 in x 8.25 in

Height

8.25 in

Height to Center

5.87 in

Length

21 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.39 lb

Width

5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93158298