PROGRESS LIGHTING
Image of P4711-31 Greyson Collection Six-Light Chandelier
Image of P4711-31 Greyson Collection Six-Light Chandelier
play
Progress Lighting - Chandelier Heights
Image of P4711-31 Greyson Collection Six-Light Chandelier
+2
Image of P4711-31 Greyson Collection Six-Light Chandelier
Discontinued

Greyson Collection Six-Light Chandelier

$451.88 USD

Brand: Progress Lighting

Catalog ID: P4711-31

Collection name: Greyson

A black iron frame with twist elements takes center stage in Greyson. The six-light cluster nestles inside this rustic piece for a strong, bold, yet casual feel.

Product details

General

Can be mounted up or down

No

Catalog Number

P4711-31

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B12

Lamp Type

B-12

Lamp Type Actual

B12

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Rustic

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • New Traditional
  • Rustic

Type

Chandelier

UPC

785247188642

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 23.625 in

Gross Weight with Packaging

8.5 lb

Height

23.625 in

Length

26 in

Length - Installed

99.625 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.3 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

8

Resources

Instruction Sheet Number

93058312

Media

Videos

play
Progress Lighting - Chandelier Heights