PROGRESS LIGHTING
Image of P500090-141 Gulliver Collection Five-Light Galvanized Finish Coastal Pendant Light
Image of P500090-141 Gulliver Collection Five-Light Galvanized Finish Coastal Pendant Light
play
3D View
play
Gulliver_P500090-141
+9
Image of P500090-141 Gulliver Collection Five-Light Galvanized Finish Coastal Pendant Light

Gulliver Collection Five-Light Galvanized Finish Coastal Pendant Light

$426.58 USD
OR

Brand: Progress Lighting

Catalog ID: P500090-141

Collection name: Gulliver

Three circular bands wrap together to create an open design for Gulliver five-light pendant. Dual toned frame color combinations of Galvanized with antique white accents. A hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.

  • Design complements Rustic and Modern Farmhouse home decor accents, as well as Urban Industrial and Coastal interior settings
  • Metal banding features embossed wood grain pattern for rich visual texture
  • Galvanized finish with hand painted antique white accents
  • Dual-toned frame emulates popular design style that contains mixed metal accents
  • Uses five 75 watt max, medium base lamps bulbs (sold separately)
  • Shop the complete Gulliver collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down

No

Catalog Number

P500090-141

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Pendant

UPC

785247219490

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.75 in x 27.75 in x 22.75 in

Height

22.75 in

Length

27.75 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

15.54 lb

Width

27.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources

Instruction Sheet Number

93086342

Media

Videos

play
Gulliver_P500090-141

3D AR Model