PROGRESS LIGHTING
Image of P350117-141 Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
Image of P350117-141 Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
Image of P350117-141 Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
Image of P350117-141 Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible
+4
Image of P350117-141 Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible

Gulliver Collection Four-Light 14-1/4" Semi-Flush Convertible

$312.95 USD
OR

Brand: Progress Lighting

Catalog ID: P350117-141

Collection name: Gulliver

Product details

General

Can be mounted up or down

No

Catalog Number

P350117-141

Category General

Semi-Flush

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Farmhouse
  • Coastal

Type

Semi-Flush Convertible

UPC

785247226061

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15.25 in x 15.25 in x 12.625 in

Height

12.625 in

Length

15.25 in

Length - Installed

53 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.28 lb

Width

15.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93094634