PROGRESS LIGHTING
Image of P500023-141 Gulliver Collection Four-Light Galvanized Finish Coastal Pendant Light
Image of P500023-141 Gulliver Collection Four-Light Galvanized Finish Coastal Pendant Light
play
3D View
play
Gulliver_P500023-141
+13
Image of P500023-141 Gulliver Collection Four-Light Galvanized Finish Coastal Pendant Light

Gulliver Collection Four-Light Galvanized Finish Coastal Pendant Light

$369.82 USD
OR

Brand: Progress Lighting

Catalog ID: P500023-141

Collection name: Gulliver

Product details

General

Can be mounted up or down

No

Catalog Number

P500023-141

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Pendant

UPC

785247219476

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 18.25 in

Height

18.25 in

Length

21.625 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.56 lb

Width

21.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93073082

Media

Videos

play
Gulliver_P500023-141

3D AR Model