PROGRESS LIGHTING
Image of P350049-141 Gulliver Collection Three-Light 17" Semi-Flush Convertible
Image of P350049-141 Gulliver Collection Three-Light 17" Semi-Flush Convertible
play
3D View
play
Gulliver_P350049-141
+12
Gulliver_P350049

Gulliver Collection Three-Light 17" Semi-Flush Convertible

$283.03 USD
OR

Brand: Progress Lighting

Catalog ID: P350049-141

Collection name: Gulliver

Product details

General

Can be mounted up or down

No

Catalog Number

P350049-141

Category General

Close-to-Ceiling

Chain gauge

6 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Farmhouse
  • Urban Industrial
  • Coastal

Type

Semi-Flush Convertible

UPC

785247219506

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

17 in x 17 in x 13.5 in

Height

13.5 in

Length

17 in

Length - Installed

52.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

8.6 lb

Width

17 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93072786

Media

Videos

play
Gulliver_P350049-141
play
Gulliver_P350049

3D AR Model