PROGRESS LIGHTING
Image of P550021-31M Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light
Image of P550021-31M Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light
Image of P550021-31M Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light
Image of P550021-31M Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light
+4
Image of P550021-31M Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light

Gunther Two-Light Matte Black Modern Farmhouse Flush Mount Light

$135.30 USD

Brand: Progress Lighting

Catalog ID: P550021-31M

Collection name: Gunther

The Gunther Flush Mount Light provides an affordable and stylish option to update a home's curb appeal. Inspired by the popular farmhouse trend, this cylindrical light is the perfect showcase for vintage style light bulbs, while providing a beautiful ambient illumination to modern farmhouse and urban industrial settings.

  • Add curb appeal with a flush mount from the Gunther Collection ideal for entryway, patio, or porch.
  • The Gunther Flush Mount fits beautifully into modern farmhouse and urban industrial settings through its stately cylindrical glass shape and elegant lines
  • The light is coated with a soft matte black finish, creating a beautiful backdrop for the clear glass shade
  • A cylindrical glass shade and a stately lines create an elegant look
  • Constructed from steel to ensure a long product lifespan
  • Measures 12.625 in. diameter by 5.75 in. height
  • Uses (2) 75-Watt maximum medium base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P550021-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Ceiling Mount

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252114

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.625 in x 12.625 in x 5.75 in

Height

5.75 in

Length

12.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.52 lb

Width

12.625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

75 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93083433

Resources and downloads