PROGRESS LIGHTING
Image of P400378-31M Haas Collection Six-Light Matte Black Mid-Century Modern Chandelier

Haas Collection Six-Light Matte Black Mid-Century Modern Chandelier

$649.00 USD

Brand: Progress Lighting

Catalog ID: P400378-31M

Collection name: Haas

Modern and organic inspirations elegantly meld together in Haas. A bold linear frame finished in Matte Black branches out to embrace smoothly etched opal glass globes that imbue rooms with soft illumination, and fits beautifully into timeless modern, mid-century modern and contemporary settings. The flexible arms of this fixture allows the fixture to be positioned flat or at an angle giving the ability to customize the look. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home.

  • The chandelier's fashionable design offers a chic statement to mid-century modern, contemporary and timeless modern settings
  • The chandelier complements dining rooms, great rooms and bedrooms with its etched opal glass globes and bold linear lines
  • The fixture is coated with a crisp matte black finish, enhancing its modern design
  • Opal glass globe shades deliver bright illumination to spaces below
  • The flexible arms of this fixture allows the fixture to be positioned flat or at an angle giving the ability to customize the look.
  • Measures 50-in. diameter by 5.87-in. height
  • Uses (6) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Catalog Number

P400378-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Sputnik

UPC

785247269327

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

50 in x 50 in x 5.87 in

Height

5.87 in

Length

50 in

Length - Installed

60 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

12.91 lb

Width

50 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93165792