PROGRESS LIGHTING
Image of P300049-104 Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light
Image of P300049-104 Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light
Image of P300049-104 Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light
Image of P300049-104 Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light
+12
Image of P300049-104 Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light

Hansford Collection One-Light Polished Nickel Clear Glass Coastal Bath Vanity Light

$73.04 USD
OR

Brand: Progress Lighting

Catalog ID: P300049-104

Collection name: Hansford

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in a Polished Nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks. The one-light bath & vanity fixture can be mounted up or down.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, farmhouse, and vintage electric style settings
  • Subtle polished nickel finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 6.5-inch width by 9.5-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300049-104

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Vintage Electric

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

Traditional/Casual

Type

Bath Sconce

UPC

785247211920

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.25 in

Dimensions

6.5 in x 7.25 in x 9.5 in

Height

9.5 in

Height to Center

6.875 in

Length

6.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.77 lb

Width

7.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

75

Resources

Instruction Sheet Number

93077849