PROGRESS LIGHTING
Image of P300442-163 Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light
Image of P300442-163 Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light
Image of P300442-163 Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light
Image of P300442-163 Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light
+7
Image of P300442-163 Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light

Haven Collection One-Light Vintage Brass Opal Glass Luxe Industrial Bath Light

$93.50 USD

Brand: Progress Lighting

Catalog ID: P300442-163

Collection name: Haven

The Haven Collection is practical and stylish with a modern color blocking silhouette that fits perfectly in luxe industrial and contemporary rooms. The metal frame is finished in elegant vintage brass and features a shade suspended from an oblong backplate. Etched opal glass casts a pleasing, softened glow in bathrooms, powder rooms, hallways and living rooms. This versatile fixture can be mounted up or down, increasing its design flexibility. It is cULus damp location listed, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products offer exceptional quality, reliability, and functionality.

  • The Haven Vanity Light casts a pleasing, softened glow in bathrooms, powder rooms, hallways and living rooms
  • The light is practical and stylish with a modern color blocking silhouette that fits perfectly in luxe industrial and contemporary settings
  • The elegant, contemporary metal frame is finished in beautiful vintage brass
  • An etched opal glass shade casts a pleasing, softened glow
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 4.75-in. width by 7.87-in. height, extends from wall 6.75-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300442-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Luxe Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247267446

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.75 in x 6.75 in x 7.87 in

Height

7.87 in

Height to Center

4 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.09 lb

Width

6.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165226