PROGRESS LIGHTING
Image of P5413-31 Hawthorne Collection Two-Light Post Lantern
Image of P5413-31 Hawthorne Collection Two-Light Post Lantern
Image of P5413-31 Hawthorne Collection Two-Light Post Lantern
Image of P5413-31 Hawthorne Collection Two-Light Post Lantern
+2
Image of P5413-31 Hawthorne Collection Two-Light Post Lantern

Hawthorne Collection Two-Light Post Lantern

$208.89 USD
OR

Brand: Progress Lighting

Catalog ID: P5413-31

Collection name: Hawthorne

Product details

General

Can be mounted up or down

No

Catalog Number

P5413-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Post

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B Lamp

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
  • Urban Industrial

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Modern
  • Transitional

UPC

785247201990

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 17.25 in

Height

17.25 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.62 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93068159

Resources and downloads