PROGRESS LIGHTING
Galvanized four-light pendant with bleached oak crate frame.
Galvanized four-light pendant with bleached oak crate frame.
Image of P500277-141 Hemsworth Collection Four-Light Galvanized Finish Coastal Pendant Light
Image of P500277-141 Hemsworth Collection Four-Light Galvanized Finish Coastal Pendant Light
+2
Image of P500277-141 Hemsworth Collection Four-Light Galvanized Finish Coastal Pendant Light
Discontinued

Hemsworth Collection Four-Light Galvanized Finish Coastal Pendant Light

$444.95 USD
OR

Brand: Progress Lighting

Catalog ID: P500277-141

Collection name: Hemsworth

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500277-141

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247239955

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 7 in

Height

7 in

Length

18 in

Length - Installed

73 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7 lb

Width

18 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93113834